HELUSOUND® MICROPHONE CABLE S black 2 x 0,34 mm²
Part No. 400040
Item Details HELUSOUND® MICROPHONE CABLE S black 2 x 0,34 mm²
- Part No.
- 400040
- Item description
- HELUSOUND® MICROPHONE CABLE S black 2 x 0,34 mm²
- Outer Ø mm (approx.)
- 6.5
- Cu factor per km
- 15.2
- Weight kg/km (approx.)
- 30.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892304767
- Customs tariff number
- 85444995
Technical Data HELUSOUND® MICROPHONE CABLE S black 2 x 0,34 mm²
Insulation resistance | min. 1.0 GOhm x km |
Details HELUSOUND® MICROPHONE CABLE S black 2 x 0,34 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PE
-
- Screen: helically wound tinned copper wires
-
- Outer sheath: PVC
-
- Sheath colour: black