HELUSOUND® MICROPHONE CABLE black 4 x 0,22 mm² Part No. 400041

Item Details

Part No.
400041
Item description
HELUSOUND® MICROPHONE CABLE black 4 x 0,22 mm²
Outer Ø mm (approx.)
6.1
Cu factor per km
25.0
Weight kg/km (approx.)
50.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
Customs tariff number
85444995

Technical Data

Conductor resistance at 20°C max. 86.0 Ohm/km
Loop resistance at 20°C max. 172.0 Ohm/km

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: PE
      • Core identification: red, blue, green, black
      • Screen: braided screen of tinned copper wires
      • Outer sheath: PVC
      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible