HELUSOUND® DMX + POWER black 2 x 2 x 0,22 + 3 G 2,5 mm²
Part No. 400217
Item Details HELUSOUND® DMX + POWER black 2 x 2 x 0,22 + 3 G 2,5 mm²
- Part No.
- 400217
- Item description
- HELUSOUND® DMX + POWER black 2 x 2 x 0,22 + 3 G 2,5 mm²
- Outer Ø mm (approx.)
- 17.8
- Cu factor per km
- 107.0
- Weight kg/km (approx.)
- 207.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892491542
- Customs tariff number
- 85444995
Technical Data HELUSOUND® DMX + POWER black 2 x 2 x 0,22 + 3 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUSOUND® DMX + POWER black 2 x 2 x 0,22 + 3 G 2,5 mm²
Cable Structure
-
- Sheath colour: black