HELUSOUND® 500 PUR black 4 x 4 mm²
Part No. 400113
Item Details HELUSOUND® 500 PUR black 4 x 4 mm²
- Part No.
- 400113
- Item description
- HELUSOUND® 500 PUR black 4 x 4 mm²
- Outer Ø mm (approx.)
- 11.6
- Cu factor per km
- 153.6
- Weight kg/km (approx.)
- 275.8
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892305122
- Customs tariff number
- 85444995
Technical Data HELUSOUND® 500 PUR black 4 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUSOUND® 500 PUR black 4 x 4 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: PVC
-
- Outer sheath: PUR
-
- Sheath colour: black
Properties
-
- abrasion-resistant, notch-resistant
-
- for outdoor use