HELUSOUND® 450 EXTREME FLEX PVC black 4 x 4 mm²
Part No. 11017578
- Speaker cable
- round
- extremely flexible
Item Details HELUSOUND® 450 EXTREME FLEX PVC black 4 x 4 mm²
- Part No.
- 11017578
- Item description
- HELUSOUND® 450 EXTREME FLEX PVC black 4 x 4 mm²
- AWG (approx.)
- 12
- Outer Ø mm (approx.)
- 11.6
- Cu factor per km
- 153.6
- Weight kg/km (approx.)
- 270.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892491610
- Customs tariff number
- 85444995
Technical Data HELUSOUND® 450 EXTREME FLEX PVC black 4 x 4 mm²
PVC speaker cable | |
Temperature range | flexible -30°C to +70°C fixed -40°C to +70°C |
Test voltage core/core | 2000 V |
Minimum bending radius | flexible 8x Outer-Ø fixed 5x Outer-Ø |
Details HELUSOUND® 450 EXTREME FLEX PVC black 4 x 4 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: PVC
-
- Core identification: colour coded
-
- x = without protective conductor
-
- Cores stranded with optimal lay lengths
-
- Outer sheath: PVC
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- resistant to: UV radiation
-
- for outdoor use
-
- extremely flexible
-
- excellent flexibility allows for fast winding, unwinding, and laying
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- HELUSOUND® 450 EXTREME FLEX PVC is suitable for mobile use as well as permanent installation, both indoors and outdoors; eliminating the need for multiple storage. The classic areas of application include festivals, professional stage technology, installations in studios and broadcasts. The use of highly flexible copper strands (class 6) and a special soft PVC sheath material means that a very high degree of flexibility and optimum feel can be achieved. At the same time, the cable is very robust and, thanks to optimised stranding technology (no corkscrew formation), a long service life can be expected.