Corrugated tubes conduit gland HELUquick straight M40 x 1.5 NW 29 black

Corrugated tubes conduit gland HELUquick straight M40 x 1.5 NW 29 black Part No. 904830
  • Halogen-free (LS0H)

Item Details

Part No.
904830
Item description
Corrugated tubes conduit gland HELUquick straight M40 x 1.5 NW 29 black
Thread type
metric
Size
M40 x 1.5
Colour
black
Thread length mm
15.0
Spanner size mm
40
Suitable for nominal size
29.0
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892383861
Customs tariff number
39174000

Technical Data

Corrugated tubes conduit gland
Temperature range -40°C to +120°C
Protection class IP 68 / IP 68

Details

Cable Structure

      • Material: Polyamide (PA) 6

Properties

      • halogen-free
      • silicone-free
      • cadmium-free
      • resistant to: oil, petrol, weak acids, weak bases

Notes

      • UR-tested
      • Disassembly without additional opener. Also available angled (45° and 90°).

Application

      • Quick-insert glands with metallic female thread for a reliable, quick connection. Suitable for parallel-coiled HELUcond protection tubes

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible