Corrugated tubes conduit gland HELUquick elbow 90° M40 x 1.5 NW 29 grey
Part No. 904815
Item Details Corrugated tubes conduit gland HELUquick elbow 90° M40 x 1.5 NW 29 grey
- Part No.
- 904815
- Item description
- Corrugated tubes conduit gland HELUquick elbow 90° M40 x 1.5 NW 29 grey
- Thread type
- metric
- Size
- M40 x 1.5
- Colour
- grey
- Thread length mm
- 15.0
- Suitable for nominal size
- 29.0
- Suitable for nominal size
- 10
- Suitable for nominal size
- no
- Suitable for nominal size
- 4060892383717
- Suitable for nominal size
- 39174000
Technical Data Corrugated tubes conduit gland HELUquick elbow 90° M40 x 1.5 NW 29 grey
Corrugated tubes conduit gland | |
Temperature range | -40°C to +120°C |
Protection class | IP 68 |
Details Corrugated tubes conduit gland HELUquick elbow 90° M40 x 1.5 NW 29 grey
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
-
- silicone-free
-
- cadmium-free
-
- resistant to: oil, petrol, weak acids, weak bases
Notes
-
- UR-tested
- Disassembly without additional opener.
- Also available straight and angled 45°.
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Quick-insert glands for a reliable, quick connection.
- Suitable for parallel-coiled HELUcond protection tubes.
Downloads Corrugated tubes conduit gland HELUquick elbow 90° M40 x 1.5 NW 29 grey
Accessories
Products That Match This Product