HELUPOWER® CHARGE-1000-AC-UL red 3 x AWG 14 (2,08 mm²) + 1 x AWG 18 (0,82 mm²)
Part No. 17001274
Item Details HELUPOWER® CHARGE-1000-AC-UL red 3 x AWG 14 (2,08 mm²) + 1 x AWG 18 (0,82 mm²)
- Part No.
- 17001274
- Item description
- HELUPOWER® CHARGE-1000-AC-UL red 3 x AWG 14 (2,08 mm²) + 1 x AWG 18 (0,82 mm²)
- Outer Ø mm (approx.)
- 10.7
- Cu factor per km
- 75.0
- Weight kg/km (approx.)
- 140.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892537134
- Customs tariff number
- 85444995
Technical Data HELUPOWER® CHARGE-1000-AC-UL red 3 x AWG 14 (2,08 mm²) + 1 x AWG 18 (0,82 mm²)
All technical data can be found in the data sheet in the Downloads section |
Details HELUPOWER® CHARGE-1000-AC-UL red 3 x AWG 14 (2,08 mm²) + 1 x AWG 18 (0,82 mm²)
Cable Structure
-
- Sheath colour: red