HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 x 10 mm² Part No. 11008162
  • AENOR Certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length Marking In Meters
  • UKCA Certification
  • flexible
  • direct burial
  • low smoke development
  • flame-retardant

Item Details

Part No.
11008162
Item description
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 x 10 mm²
AWG (approx.)
8
Outer Ø mm (approx.)
14.9 - 16.5
Cu factor per km
288.0
Weight kg/km (approx.)
435.0
Copper base in EUR / 100 kg
150
CPR class
Cca
Metres per Packaging Unit
-
Cut-to-length service available
yes
EAN / GTIN
4060892053078
Customs tariff number
85444995

Technical Data

Connection cable acc. to UNE 21123-4
Temperature range flexible 0°C to +90°C
fixed -15°C to +90°C
Permissible operating temperature of the conductor +90°C
Short circuit temperature at the conductor +250°C (Short circuit duration max. 5 s)
Nominal voltage AC U0/U 600/1000 V
Max. permissible operating voltage alternating current (AC) conductor/earth 700 V
three-phase alternating current (AC) conductor/conductor 1200 V
direct current (DC) conductor/earth 900 V
direct current (DC) conductor/conductor 1800 V
Test voltage core/core 3500 V
Minimum bending radius <25 mm: 4x Outer-ø
25-50 mm: 5x Outer-ø
>50 mm: 6x Outer-ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: XLPE acc. to UNE-HD 603-1 (compound type DIX 3)
      • Core identification acc. to DIN VDE 0293-308,
      • 1 core(s): black
      • 2 - 5 core(s): colour coded
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE,
      • x = without protective conductor
      • Cores stranded with optimal lay lengths
      • Outer sheath: Polyolefin acc. to UNE 21123-4 (compound type DMZ-E)
      • Sheath colour: green
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation
      • for outdoor use
      • direct burial
      • halogen-free
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
      • reduced fire propagation, reduced release of corrosive and toxic gases

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24 (Cat. C)
      • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • UV-resistant acc. to UNE 211605
      • CPR class: Cca s1b d1 a1

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Suitable for fixed power supply installations in public and commercial buildings or in power distribution networks where a high degree of safety is required. Suitable for indoor and outdoor use, for laying in tubes and pipes and suitable for direct burial.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible