HELUKAT® PROFInet C CAT.5e SF/UTP PVC CHAIN green 2 x 2 x AWG 22 /7 Part No. 802914
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UL Certification
  • CSA Certification
  • UV-resistant
  • Suitable For Drag Chains
  • Length Marking In Meters
  • UKCA Certification
  • Suitable for all PROFInet systems up to 100 Mbit
  • highly flame-retardant
  • FastConnect (SK) capable
  • 600V UL approval
  • for use in drag chains in continuous motion

Item Details

Part No.
802914
Item description
HELUKAT® PROFInet C CAT.5e SF/UTP PVC CHAIN green 2 x 2 x AWG 22 /7
Cross-sec. mm² (approx.)
0.35
Conductor Ø mm (approx.)
0.75
Core Ø mm (approx.)
1.55
Outer Ø mm (approx.)
6.5
Cu factor per km
32.0
Weight kg/km (approx.)
68.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314551
Customs tariff number
85444995

Technical Data

Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, PROFInet Guidline, UL-Std. 444 (CMG), CSA-Std. C22.2 No. 214 - CMG, UL-Std. 13 (PLTC), UL-Std. 758 (AWM) Style 21694
Temperature range flexible -10°C to +70°C
fixed installation -20°C to +70°C
UL (CMG) to +75°C
UL (AWM) to +60°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 2000 V
Conductor resistance at 20°C max. 60.0 Ohm/km
Loop resistance at 20°C max. 120.0 Ohm/km
Insulation resistance min. 0.5 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 52 pF/m
Rel. Velocity of Propagation approx. 66%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
Caloric load approx. 0.85 MJ/m
Minimum bending radius flexible 8x Outer-Ø
fixed installation 6x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, AWG sizes
      • Core insulation: PE
      • Core identification: white, yellow, blue, orange
      • Cores twisted into a star quad with optimal lay lengths
      • Foil wrapping
      • Inner sheath: PVC
      • 1. Screen: plastic-coated aluminium foil (St)
      • 2. Screen: braided screen of tinned copper wires
      • Outer sheath: PVC
      • Sheath colour: green
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation, weathering effects, microbes
      • abrasion-resistant, notch-resistant
      • suitable for use in drag chains
      • highly flame-retardant

Tests

      • flame-retardant acc. to CSA FT4
      • bundle fire test acc. to DIN VDE 0482-332-3 / DIN EN 60332-3 / IEC 60332-3

Notes

      • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
      • UL Voltage Rating: 600 V

Application

      • HELUKAT® PROFInet C CAT.5e SF/UTP PVC CHAIN for use on moving parts and in cable carriers. The cable listed here correspond to the PROFInet classifications Type C for moving cables and is designed to withstand mechanical loads. Thanks to the flame retardent jacket the PVC cable has UL CMG PLTC FT4 AWM 600V approval.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible