HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet RJ45 IP20 180°/M12-D(male) IP67 180° green 3m
Part No. 11007409
Item Details HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet RJ45 IP20 180°/M12-D(male) IP67 180° green 3m
- Part No.
- 11007409
- Item description
- HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet RJ45 IP20 180°/M12-D(male) IP67 180° green 3m
- Pieces per Packaging Unit
- 30
- Individual quantities available
- no
- EAN / GTIN
- 4060892321320
- Customs tariff number
- 85444290
Technical Data HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet RJ45 IP20 180°/M12-D(male) IP67 180° green 3m
All technical data can be found in the data sheet in the Downloads section |
Details HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet RJ45 IP20 180°/M12-D(male) IP67 180° green 3m
Cable Structure
-
- Sheath colour: green