HELUKAT® 600T CAT.7 SF/FTP PUR TORSION green 4 x 2 x AWG 24 /7
Part No. 805828
- for applications up to 10 Gigabit
- 600V UL approval
- for torsional applications
Item Details HELUKAT® 600T CAT.7 SF/FTP PUR TORSION green 4 x 2 x AWG 24 /7
- Part No.
- 805828
- Item description
- HELUKAT® 600T CAT.7 SF/FTP PUR TORSION green 4 x 2 x AWG 24 /7
- Cross-sec. mm² (approx.)
- 0.22
- Conductor Ø mm (approx.)
- 0.6
- Core Ø mm (approx.)
- 1.3
- Outer Ø mm (approx.)
- 8.7
- Cu factor per km
- 46.0
- Weight kg/km (approx.)
- 95.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314247
- Customs tariff number
- 85444995
Technical Data HELUKAT® 600T CAT.7 SF/FTP PUR TORSION green 4 x 2 x AWG 24 /7
Industrial Ethernet cable / Cat. 7 acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, DIN EN 50288-4-2, UL-Std. 444 (CMX), CSA-Std. C22.2 No. 214 - CMX, UL-Std. 758 (AWM) Style 20940 | |
Temperature range | flexible -30°C to +70°C fixed installation -40°C to +80°C UL (CMX) to +75°C UL (AWM) to +80°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 750 V |
Conductor resistance at 20°C | max. 87.6 Ohm/km |
Loop resistance at 20°C | max. 175.2 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 45 pF/m |
Rel. Velocity of Propagation | approx. 77% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm at 101 to 600 MHz, 100 Ohm ± 20 Ohm |
Caloric load | approx. 0.80 MJ/m |
Minimum bending radius | flexible 15x Outer-Ø fixed installation 8x Outer-Ø |
Details HELUKAT® 600T CAT.7 SF/FTP PUR TORSION green 4 x 2 x AWG 24 /7
Cable Structure
-
- Copper wire tinned, AWG sizes
-
- Core insulation: Foam PE
-
- Core identification: colour coded, pairs:
- No. 1: white / blue
- No. 2: white / orange
- No. 3: white / green
- No. 4: white / brown
-
- Cores stranded in pairs with optimal lay lengths
-
- Screening element: pairs, plastic-coated aluminium foil (St)
-
- Pairs with optimal lay lengths stranded around a central cross-shaped filler
-
- 1. Screen: metallised conductive fleece
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: PUR
-
- Sheath colour: green
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, hydrolysis, microbes, coolants, greases
-
- abrasion-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- torsion rated
-
- halogen-free
-
- flame-retardant
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
-
- UL Voltage Rating: 600 V
Application
-
- HELUKAT® 600T CAT.7 SF/FTP PUR TORSION Cable is designed for use in robots. It provides excellent transmission characteristics under extremely difficult conditions.