HELUKAT® 600A CAT.7e S/FTP PVC STATIC black 4 x 2 x AWG 23 /1
Part No. 801147
Item Details HELUKAT® 600A CAT.7e S/FTP PVC STATIC black 4 x 2 x AWG 23 /1
- Part No.
- 801147
- Item description
- HELUKAT® 600A CAT.7e S/FTP PVC STATIC black 4 x 2 x AWG 23 /1
- Outer Ø mm (approx.)
- 11.6
- Cu factor per km
- 32.0
- Weight kg/km (approx.)
- 153.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892314056
- Customs tariff number
- 85444920
Technical Data HELUKAT® 600A CAT.7e S/FTP PVC STATIC black 4 x 2 x AWG 23 /1
All technical data can be found in the data sheet in the Downloads section |