HELUKAT® 600 CAT.7e S/FTP duplex FRNC STATIC violet 2 x (4 x 2 x AWG 23 /1)

HELUKAT® 600 CAT.7e S/FTP duplex FRNC STATIC violet 2 x (4 x 2 x AWG 23 /1) Part No. 81446
  • Halogen-free (LS0H)
  • Length Marking In Meters

Item Details

Part No.
81446
Item description
HELUKAT® 600 CAT.7e S/FTP duplex FRNC STATIC violet 2 x (4 x 2 x AWG 23 /1)
Outer Ø mm (approx.)
16
Cu factor per km
56.0
Weight kg/km (approx.)
120.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500
Individual quantities available
yes
EAN / GTIN
4060892313912
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible