HELUKAT® 500S CAT.6A SF/FTP PVC CHAIN green 4 x 2 x AWG 24 /7
Part No. 805704
- for applications up to 10 Gigabit
- triple-screened, high EMC
- highly flame-retardant
- for use in drag chains in continuous motion
Item Details HELUKAT® 500S CAT.6A SF/FTP PVC CHAIN green 4 x 2 x AWG 24 /7
- Part No.
- 805704
- Item description
- HELUKAT® 500S CAT.6A SF/FTP PVC CHAIN green 4 x 2 x AWG 24 /7
- Cross-sec. mm² (approx.)
- 0.22
- Conductor Ø mm (approx.)
- 0.6
- Core Ø mm (approx.)
- 1.3
- Outer Ø mm (approx.)
- 8.7
- Cu factor per km
- 44.0
- Weight kg/km (approx.)
- 88.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314407
- Customs tariff number
- 85444995
Technical Data HELUKAT® 500S CAT.6A SF/FTP PVC CHAIN green 4 x 2 x AWG 24 /7
Industrial Ethernet cable / Cat. 6A acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, DIN EN 50288-10-2, UL-Std. 444 (CM), CSA-Std. C22.2 No. 214 - CM | |
Temperature range | flexible -10°C to +70°C fixed installation -40°C to +80°C UL (CM) to +75°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 3000 V |
Conductor resistance at 20°C | max. 87.6 Ohm/km |
Loop resistance at 20°C | max. 175.2 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 50 pF/m |
Rel. Velocity of Propagation | approx. 75% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm at 101 to 500 MHz, 100 Ohm ± 20 Ohm |
Caloric load | approx. 1.69 MJ/m |
Minimum bending radius | flexible 8x Outer-Ø fixed installation 4x Outer-Ø |
Details HELUKAT® 500S CAT.6A SF/FTP PVC CHAIN green 4 x 2 x AWG 24 /7
Cable Structure
-
- Copper wire tinned, AWG sizes
-
- Core insulation: Foam PE
-
- Core identification: colour coded, pairs:
- No. 1: white / blue
- No. 2: white / orange
- No. 3: white / green
- No. 4: white / brown
-
- Cores stranded in pairs with optimal lay lengths
-
- Screening element: pairs, plastic-coated aluminium foil (St)
-
- Pairs with optimal lay lengths stranded around a central cross-shaped filler
-
- 1. Screen: metallised conductive fleece
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: PVC
-
- Sheath colour: green
-
- Length marking: in metres
Properties
-
- resistant to: oil
-
- suitable for use in drag chains
-
- flame-retardant
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
- HELUKAT® 500S CAT.6A SF/FTP PVC CHAIN was designed specially for flexible applications in drag chains in extreme industrial environments. The copper data cable is especially well-suited for Category 6A Ethernet applications. It guarantees excellent transmission characteristics and may be used even under the harshest conditions. The PVC version has UL CM listing.