HELUKAT® 500IND CAT.6A S/FTP FRNC STATIC green 4 x 2 x AWG 22 /1 Part No. 11007777
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UL Certification
  • CSA Certification
  • Halogen-free (LS0H)
  • FRNC (Flame Retardant Non-Corrosive)
  • Length Marking In Meters
  • UKCA Certification
  • for applications up to 10 Gigabit
  • FRNC Outer sheath

Item Details

Part No.
11007777
Item description
HELUKAT® 500IND CAT.6A S/FTP FRNC STATIC green 4 x 2 x AWG 22 /1
Cross-sec. mm² (approx.)
0.32
Conductor Ø mm (approx.)
0.64
Core Ø mm (approx.)
1.55
Outer Ø mm (approx.)
8.7
Cu factor per km
53.0
Weight kg/km (approx.)
103.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
yes
EAN / GTIN
4060892314421
Customs tariff number
85444991

Technical Data

Industrial Ethernet cable / Cat. 6A acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-5, DIN EN 50288-10-1, UL-Std. 444 (CM), CSA-Std. C22.2 No. 214 - CM
Temperature range fixed installation -40°C to +80°C
during installation 0°C to +70°C
UL (CM) to +75°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 2000 V
Conductor resistance at 20°C max. 59.0 Ohm/km
Loop resistance at 20°C max. 118.2 Ohm/km
Insulation resistance min. 5.0 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 50 pF/m
Rel. Velocity of Propagation approx. 77%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
at 101 to 500 MHz, 100 Ohm ± 20 Ohm
Caloric load approx. 0.95 MJ/m
Minimum bending radius during installation 10x Outer-Ø
fixed installation 5x Outer-Ø

Details

Cable Structure

      • Copper conductor bare, AWG sizes
      • Core insulation: Foam PE
      • Core identification: colour coded, pairs:
      • No. 1: white-blue / blue
      • No. 2: white-orange / orange
      • No. 3: white-green / green
      • No. 4: white-brown / brown
      • Cores stranded in pairs with optimal lay lengths
      • Screening element: pairs, plastic-coated aluminium foil (St)
      • Pairs stranded in layers with optimal lay lengths
      • Screen: braided screen of tinned copper wires
      • Outer sheath: halogen-free, flame retardant compound (FRNC)
      • Sheath colour: green
      • Length marking: in metres

Properties

      • halogen-free
      • flame-retardant, low smoke development

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
      • UL Vertical-Tray Flame Exposure acc. to UL Std. 1685 Sec. 4-11

Notes

      • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

      • HELUKAT® 500IND CAT.6A S/FTP FRNC STATIC was designed specially for extreme industrial applications for fixed installation. The copper data cable is especially well-suited for Category 6A 10 Gigabit/500MHz (IEC 61156-5) Ethernet applications. It guarantees excellent transmission characteristics and may be used even under the harshest conditions.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible