HELUKAT® 450 CAT.6 F/FTP duplex FRNC STATIC green 2 x (4 x 2 x AWG 24 /1)

HELUKAT® 450 CAT.6 F/FTP duplex FRNC STATIC green 2 x (4 x 2 x AWG 24 /1) Part No. 82502
  • Halogen-free (LS0H)
  • Length Marking In Meters

Item Details

Part No.
82502
Item description
HELUKAT® 450 CAT.6 F/FTP duplex FRNC STATIC green 2 x (4 x 2 x AWG 24 /1)
Outer Ø mm (approx.)
15
Cu factor per km
48.0
Weight kg/km (approx.)
100.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Individual quantities available
yes
EAN / GTIN
4060892313899
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible