HELUKAT® 300 CAT.6 U/UTP FRNC FLEX grey 4 x 2 x AWG 24 /7 Part No. 804996
  • Halogen-free (LS0H)
  • Length Marking In Meters

Item Details

Part No.
804996
Item description
HELUKAT® 300 CAT.6 U/UTP FRNC FLEX grey 4 x 2 x AWG 24 /7
Outer Ø mm (approx.)
6
Cu factor per km
19.0
Weight kg/km (approx.)
38.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892313721
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible