HELUKAT® 200IND CAT.5e SF/UTP PUR ROBUSTFLEX grey 4 x 2 x AWG 26 /7
Part No. 800068
- for applications up to 1 Gigabit
- robust construction
- 1000V UL approval
Item Details HELUKAT® 200IND CAT.5e SF/UTP PUR ROBUSTFLEX grey 4 x 2 x AWG 26 /7
- Part No.
- 800068
- Item description
- HELUKAT® 200IND CAT.5e SF/UTP PUR ROBUSTFLEX grey 4 x 2 x AWG 26 /7
- Cross-sec. mm² (approx.)
- 0.14
- Conductor Ø mm (approx.)
- 0.48
- Core Ø mm (approx.)
- 0.95
- Outer Ø mm (approx.)
- 5.8
- Cu factor per km
- 24.0
- Weight kg/km (approx.)
- 44.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314131
- Customs tariff number
- 85444993
Technical Data HELUKAT® 200IND CAT.5e SF/UTP PUR ROBUSTFLEX grey 4 x 2 x AWG 26 /7
Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-3, DIN EN 50288-2-2, UL-Std. 758 (AWM) Style 21576 | |
Temperature range | flexible -20°C to +50°C fixed installation -40°C to +80°C UL (AWM) to +80°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 1000 V |
Conductor resistance at 20°C | max. 140.0 Ohm/km |
Loop resistance at 20°C | max. 280.0 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 47 pF/m |
Rel. Velocity of Propagation | approx. 67% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm at 101 to 200 MHz, 100 Ohm ± 20 Ohm |
Caloric load | approx. 0.64 MJ/m |
Minimum bending radius | flexible 8x Outer-Ø fixed installation 4x Outer-Ø |
Details HELUKAT® 200IND CAT.5e SF/UTP PUR ROBUSTFLEX grey 4 x 2 x AWG 26 /7
Cable Structure
-
- Copper wire bare, AWG sizes
-
- Core insulation: Polyolefin
-
- Core identification: colour coded, pairs:
- No. 1: white-blue / blue
- No. 2: white-orange / orange
- No. 3: white-green / green
- No. 4: white-brown / brown
-
- Screening element: pairs
-
- Cores stranded in pairs with optimal lay lengths
-
- Foil wrapping
-
- Pairs stranded in layers with optimal lay lengths
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: PUR
-
- Sheath colour: grey
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, hydrolysis, microbes, coolants, greases
-
- abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- halogen-free
-
- flame-retardant
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
-
- UL Voltage Rating: 1000 V
Application
-
- HELUKAT® 200IND CAT.5e SF/UTP PUR ROBUSTFLEX is used in harsh industrial surroundings and characterized by high reserve capacity and outstanding performance. Mechanically, the halogen-free PU outer sheath makes it ideal for harsh industrial surroundings. This cable is configurable with common RJ45 plugs (industrial and office version), as well as with various Sub-D and M12 plugs.
Downloads HELUKAT® 200IND CAT.5e SF/UTP PUR ROBUSTFLEX grey 4 x 2 x AWG 26 /7
Accessories
Products That Match This Product