HELUKAT® 100S CAT.5e 30 V 4P SF/UTP PUR CHAIN green 4 x 2 x AWG 26 /19
Part No. 82839
- for applications up to 1 Gigabit
- for use in drag chains in continuous motion
Item Details HELUKAT® 100S CAT.5e 30 V 4P SF/UTP PUR CHAIN green 4 x 2 x AWG 26 /19
- Part No.
- 82839
- Item description
- HELUKAT® 100S CAT.5e 30 V 4P SF/UTP PUR CHAIN green 4 x 2 x AWG 26 /19
- Cross-sec. mm² (approx.)
- 0.15
- Conductor Ø mm (approx.)
- 0.5
- Core Ø mm (approx.)
- 1.0
- Outer Ø mm (approx.)
- 6.6
- Cu factor per km
- 31.0
- Weight kg/km (approx.)
- 56.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314155
- Customs tariff number
- 85444995
Technical Data HELUKAT® 100S CAT.5e 30 V 4P SF/UTP PUR CHAIN green 4 x 2 x AWG 26 /19
Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, DIN EN 50288-2-2, UL-Std. 758 (AWM) Style 20963 | |
Temperature range | flexible -30°C to +60°C fixed installation -40°C to +80°C UL (AWM) to +80°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 500 V |
Conductor resistance at 20°C | max. 125.0 Ohm/km |
Loop resistance at 20°C | max. 250.0 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 50 pF/m |
Rel. Velocity of Propagation | approx. 67% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm |
Caloric load | approx. 0.64 MJ/m |
Minimum bending radius | flexible 15x Outer-Ø fixed installation 7x Outer-Ø |
Details HELUKAT® 100S CAT.5e 30 V 4P SF/UTP PUR CHAIN green 4 x 2 x AWG 26 /19
Cable Structure
-
- Copper wire bare, AWG sizes
-
- Core insulation: Polyolefin
-
- Core identification: colour coded, pairs:
- No. 1: white-blue / blue
- No. 2: white-orange / orange
- No. 3: white-green / green
- No. 4: white-brown / brown
-
- Cores stranded in pairs with optimal lay lengths
-
- Fleece wrapping
-
- Pairs stranded in layers with optimal lay lengths
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: PUR
-
- Sheath colour: green
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, hydrolysis, microbes, coolants, greases
-
- abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- suitable for use in drag chains
-
- halogen-free
-
- flame-retardant
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
-
- UL Voltage Rating: 30 V
Application
-
- HELUKAT® 100S CAT.5e 30 V 4P SF/UTP PUR CHAIN is designed for use in cable carriers and the recurring loads caused by moving machine components. Thanks to the PUR sheath, it also offers excellent resistance to common mineral oils, greases and cooling lubricants.
Downloads HELUKAT® 100S CAT.5e 30 V 4P SF/UTP PUR CHAIN green 4 x 2 x AWG 26 /19
Accessories
Products That Match This Product