HELUKAT® 100 CAT.5 U/UTP PVC FLEX grey 4 x 2 x AWG 26 /7 Part No. 80055
  • Length Marking In Meters

Item Details

Part No.
80055
Item description
HELUKAT® 100 CAT.5 U/UTP PVC FLEX grey 4 x 2 x AWG 26 /7
Outer Ø mm (approx.)
4.5
Cu factor per km
11.0
Weight kg/km (approx.)
17.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892313714
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible