HELUFLON®-FEP-6Y MULTI silver-plated black 25 G 1,5 mm²
Part No. 25982
Item Details HELUFLON®-FEP-6Y MULTI silver-plated black 25 G 1,5 mm²
- Part No.
- 25982
- Item description
- HELUFLON®-FEP-6Y MULTI silver-plated black 25 G 1,5 mm²
- Outer Ø mm (approx.)
- 14
- Cu factor per km
- 369.9
- Ag factor per km
- 8.75
- Weight kg/km (approx.)
- 682.0
- Copper base in EUR / 100 kg
- 150
- Silver base in EUR / 1
- 3
- 000g
- 500, 1000
- Metres per Packaging Unit
- yes
- Cut-to-length service available
- 4060892156991
- EAN / GTIN
- 85444995
Technical Data HELUFLON®-FEP-6Y MULTI silver-plated black 25 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |