HELUFLON®-FEP-6Y MULTI bare black 25 G 1 mm²
Part No. 25936
Item Details HELUFLON®-FEP-6Y MULTI bare black 25 G 1 mm²
- Part No.
- 25936
- Item description
- HELUFLON®-FEP-6Y MULTI bare black 25 G 1 mm²
- Outer Ø mm (approx.)
- 11.2
- Cu factor per km
- 240.0
- Weight kg/km (approx.)
- 458.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892156533
- Customs tariff number
- 85444995
Technical Data HELUFLON®-FEP-6Y MULTI bare black 25 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |