HELUFLON®-FEP-6Y MULTI tinned black 7 G 0,75 mm²
Part No. 24561
Item Details HELUFLON®-FEP-6Y MULTI tinned black 7 G 0,75 mm²
- Part No.
- 24561
- Item description
- HELUFLON®-FEP-6Y MULTI tinned black 7 G 0,75 mm²
- Outer Ø mm (approx.)
- 4.8
- Cu factor per km
- 50.4
- Weight kg/km (approx.)
- 92.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892156250
- Customs tariff number
- 85444995
Technical Data HELUFLON®-FEP-6Y MULTI tinned black 7 G 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |