Inserts HELUFAST M50 x 1.5
Part No. 980016
Item Details Inserts HELUFAST M50 x 1.5
- Part No.
- 980016
- Item description
- Inserts HELUFAST M50 x 1.5
- Thread type
- metric
- Size
- M50 x 1.5
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892389573
- Customs tariff number
- 84661020
Technical Data Inserts HELUFAST M50 x 1.5
Inserts |
Details Inserts HELUFAST M50 x 1.5
Application
-
- For the new, threadless plastic cable gland. Combined with the correct insert, the pliers can be used for all HELUFAST glands. The metal plier insert is simple to change by hand.