HELUDATA® ROBOFLEX® 2001-D black 25 x 0.34 mm²
Part No. 25496
- PUR robot cable
- EMC-preferred type
- Temperature range up to +90°C
Item Details HELUDATA® ROBOFLEX® 2001-D black 25 x 0.34 mm²
- Part No.
- 25496
- Item description
- HELUDATA® ROBOFLEX® 2001-D black 25 x 0.34 mm²
- AWG (approx.)
- 22
- Outer Ø mm (approx.)
- 12
- Cu factor per km
- 158.0
- Weight kg/km (approx.)
- 305.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892146510
- Customs tariff number
- 85444995
Technical Data HELUDATA® ROBOFLEX® 2001-D black 25 x 0.34 mm²
PUR robot cable in alignment with DIN VDE 0250, DIN VDE 0285-525-1 / DIN EN 50525-1 | |
Temperature range | flexible -30°C to +90°C fixed -40°C to +90°C |
Peak operating voltage | 350 V (not for high power current installation purposes) |
Test voltage core/core | 1500 V |
Mutual capacitance core/core | at 800 Hz, approx. 100 pF/m |
Mutual capacitance core/screen | at 800 Hz, approx. 120 pF/m |
Inductance | approx. 0.69 mH/km |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details HELUDATA® ROBOFLEX® 2001-D black 25 x 0.34 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded
-
- Wire structure:
- 0.14 mm²: approx.18 x 0.1 mm
- 0.25 mm²: approx.19 x 0.13 mm
- 0.34 mm²: approx.19 x 0.15 mm
-
- Core insulation: PP
-
- Core identification acc. to DIN 47100, colour coded
-
- x = without protective conductor
-
- Stranding:
- 10 core(s): cores stranded into one layer with an optimally matched lay length
- 12 - 25 core(s): cores stranded into bundles with optimally matched lay lengths; bundles stranded together around a tensile core
-
- Central filler or bundles with PTFE wrapping, depending on the part number
-
- PTFE and fleece wrapping
-
- Screen: helically wound tinned copper wires, approx. coverage 90%
-
- Fleece wrapping
-
- Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
-
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- smooth, high-quality core insulation for eased sliding and optimized core stranding ensure long service-life within applications that request combined bending and torsion movements
-
- for outdoor use
-
- torsion rated
-
- Torsion parameters
- Torsional stress up to +/- 180 °/m: 5 Mio. Cycles (min.)
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- This robotic cable is particularly designed for torsion and bending stresses in robots and handling tools. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the D-screen.