HELUCONTROL® PROFInet 24V POWER + FE PVC grey 5 x 2,5 mm²
Part no. 17001208
Item Details HELUCONTROL® PROFInet 24V POWER + FE PVC grey 5 x 2,5 mm²
- Part no.
- 17001208
- Item description
- HELUCONTROL® PROFInet 24V POWER + FE PVC grey 5 x 2,5 mm²
- Outer Ø mm (approx.)
- 10.1
- Cu factor per km
- 120.0
- Weight kg/km (approx.)
- 221.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892536793
- Customs tariff number
- 85444993
Technical Data HELUCONTROL® PROFInet 24V POWER + FE PVC grey 5 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |