HELUCOM® A-V(ZN)11Y orange 8G50 OM2
Part No. 81037
Item Details HELUCOM® A-V(ZN)11Y orange 8G50 OM2
- Part No.
- 81037
- Item description
- HELUCOM® A-V(ZN)11Y orange 8G50 OM2
- No. of fibres
- 8
- Fibre Type
- Multimode G50/125
- Fibre Category
- OM2
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 7
- Weight kg/km (approx.)
- 47.0
- Metres per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313141
- Customs tariff number
- 85447000
Technical Data HELUCOM® A-V(ZN)11Y orange 8G50 OM2
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -30°C Operating, max.: +70°C |
Details HELUCOM® A-V(ZN)11Y orange 8G50 OM2
Cable Structure
-
- Core type: Tight buffer
-
- Strain relief elements: Aramide
-
- Outer sheath colour: Orange
Properties
-
- Max. tensile force: 650 N
-
- Max. transverse pressure: 40 N / cm
-
- UV-resistant
-
- Oil-resistant
Tests
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
-
- Resistant to hammer impact acc. to IEC 60794-1-2-E4
-
- Bending cycles acc. to IEC 60794-1-2-E6: 500.000
Application
-
- These HELUCOM® cables were designed as mobile field cables. They are easily wound up on a drum and are very tension-proof. As the outer sheath is tightly anchored on the aramid braiding, it is especially suitable for mobile use. The advantage of these cables is evident especially where mobile fibre-optic lines are to be installed, such as for drag chains, TV transmission, supervision of protected areas, etc..