HELUCOM® I-V(ZN)HH yellow 12 E9/125
Part No. 80818
Item Details HELUCOM® I-V(ZN)HH yellow 12 E9/125
- Part No.
- 80818
- Item description
- HELUCOM® I-V(ZN)HH yellow 12 E9/125
- No. of fibres
- 12
- Fibre Type
- Single-Mode E9/125
- Fibre Category
- ITU-T G.652d
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 9.6
- Weight kg/km (approx.)
- 144.0
- Metres per Packaging Unit
- 1000, 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892309434
- Customs tariff number
- 85447000
Technical Data HELUCOM® I-V(ZN)HH yellow 12 E9/125
Temperature range | Laying, min.: 0°C Laying, max.: +50°C Operating, min.: 0°C Operating, max.: +60°C |
Details HELUCOM® I-V(ZN)HH yellow 12 E9/125
Cable Structure
-
- Core type: Composite buffered
-
- Strain relief elements: Aramide
-
- Outer sheath material: FRNC
-
- Outer sheath colour: Yellow
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Flame-resistance acc. to IEC 60332-1-2 and IEC 60332-3
-
- Smoke density acc. to IEC 61034
Application
-
- HELUCOM® breakout cables are designed to replace splicing on-site. They are mainly used in indoor applications for small and medium transmission lines. The fibre-optic connectors are be mounted directly to the individual cables. Therefore no splicing and no splice boxes are necessary. Pre-assembled cables only need to be laid on site and are immediately functional.