HELUCOM® I-V(ZN)H orange 2 E9/125 Part No. 80433

Item Details

Part No.
80433
Item description
HELUCOM® I-V(ZN)H orange 2 E9/125
No. of fibres
2
Fibre Type
Single-Mode E9/125
Fibre Category
ITU-T G.652d
No. of fibres per core
1
Outer Ø mm (approx.)
4
Weight kg/km (approx.)
15.0
Metres per Packaging Unit
4000
Individual quantities available
yes
EAN / GTIN
4060892309625
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -10°C
Operating, max.: +60°C

Details

Cable Structure

      • Core type: Tight buffer
      • Strain relief elements: Aramide
      • Outer sheath material: FRNC
      • Outer sheath colour: Orange

Tests

      • Corrosiveness acc. to EN 50267-2-3
      • Halogen-free acc. to IEC 60754-2
      • Flame-resistance acc. to IEC 60332-1-2
      • Smoke density acc. to IEC 61034

Application

      • These HELUCOM® fibre-optic cables are used for the data network cabling in indoor applications. A big advantage of this cable type is its space-saving construction. Similar to the breakout cable, the connector is directly mounted at the tight buffer.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible