HELUCOM® I-V4Y(ZN)11Y red 2P980 HEAVY
Part No. 801202
Item Details HELUCOM® I-V4Y(ZN)11Y red 2P980 HEAVY
- Part No.
- 801202
- Item description
- HELUCOM® I-V4Y(ZN)11Y red 2P980 HEAVY
- No. of fibres
- 2
- Fibre Type
- POF 980/1000
- Fibre Category
- POF
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 6
- Weight kg/km (approx.)
- 28.0
- Metres per Packaging Unit
- 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313288
- Customs tariff number
- 85447000
Technical Data HELUCOM® I-V4Y(ZN)11Y red 2P980 HEAVY
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +70°C |
Details HELUCOM® I-V4Y(ZN)11Y red 2P980 HEAVY
Cable Structure
-
- Fibre type: POF 980/1000
-
- Fibre cladding: PA
Properties
-
- Refractive index core: 1,492
-
- Refractive index cladding: 1,419
-
- Numerical aperture: 0,5
-
- Attenuation see datasheet
Application
-
- Signal lines as plastic optical fibre. The use of these transmission systems significantly reduces the number of different cables in a planned bus installation in machine tools operations. Furthermore, possible EMC problems are prevented by the metal-free construction. The main application of these cables are in heavy and harsh industry application (801200, 801200) and in drag chaines (801201).