HELUCOM® I-D(ZN)H yellow 4 G50/125
Part No. 80631
Item Details HELUCOM® I-D(ZN)H yellow 4 G50/125
- Part No.
- 80631
- Item description
- HELUCOM® I-D(ZN)H yellow 4 G50/125
- No. of fibres
- 4
- Fibre Type
- Multimode G50/125
- Fibre Category
- OM2
- No. of fibres per core
- 4
- Outer Ø mm (approx.)
- 8
- Weight kg/km (approx.)
- 65.0
- Metres per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892308314
- Customs tariff number
- 85447000
Technical Data HELUCOM® I-D(ZN)H yellow 4 G50/125
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +60°C |
Details HELUCOM® I-D(ZN)H yellow 4 G50/125
Cable Structure
-
- Core type: Loose tube
-
- Strain relief elements: Aramide
-
- Outer sheath material: FRNC
-
- Outer sheath colour: Yellow
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Flame-resistance acc. to IEC 60332-1-2
-
- Smoke density acc. to IEC 61034
Application
-
- These HELUCOM® fibre-optic cables are available either as central bundle core cable or as stranded versions. They are suitable for indoor cabling of buildings and facilities. The halogen-free version is especially suitable for the application in skyscrapers, hospitals and stores as well as in facilities with high concentration of capital goods, such as power plants, computing centers, and at locations with high security requirements, such as underground and control stations.