HELUCOM® FS120 A/I-DQ(ZN)(SR)H orange 4G50/125 OM2
Part No. 11017454
Item Details HELUCOM® FS120 A/I-DQ(ZN)(SR)H orange 4G50/125 OM2
- Part No.
- 11017454
- Item description
- HELUCOM® FS120 A/I-DQ(ZN)(SR)H orange 4G50/125 OM2
- No. of fibres
- 4
- Fibre Type
- Multimode G50/125
- Fibre Category
- OM2
- No. of fibres per core
- 4
- Outer Ø mm (approx.)
- 12.7
- Weight kg/km (approx.)
- 351.0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892536502
- Customs tariff number
- 85447000
Technical Data HELUCOM® FS120 A/I-DQ(ZN)(SR)H orange 4G50/125 OM2
All technical data can be found in the data sheet in the Downloads section |
Details HELUCOM® FS120 A/I-DQ(ZN)(SR)H orange 4G50/125 OM2
Application
-
- With the HELUCOM® FS120 series, we have succeeded in guaranteeing functional integrity in accordance with IEC 60331-25 for 120 minutes (flame temperature up to 750°C) by using a special design and particularly high-quality materials. In combination with suitable installation systems, important means of communication are available in the event of fire in areas such as road and rail tunnels or in commercial buildings within a defined period of time.
Cable Structure
-
- Sheath colour: orange