HELUCOM® AT-V(ZN)H(ZN)BH black 2 G50/125
Part No. 805445
Item Details HELUCOM® AT-V(ZN)H(ZN)BH black 2 G50/125
- Part No.
- 805445
- Item description
- HELUCOM® AT-V(ZN)H(ZN)BH black 2 G50/125
- No. of fibres
- 2
- Fibre Type
- Multimode G50/125
- Fibre Category
- OM2
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 8
- Weight kg/km (approx.)
- 70.0
- Metres per Packaging Unit
- 1000, 2000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313660
- Customs tariff number
- 85447000
Technical Data HELUCOM® AT-V(ZN)H(ZN)BH black 2 G50/125
Temperature range | Laying, min.: -10°C Laying, max.: +60°C Operating, min.: -30°C Operating, max.: +70°C |
Details HELUCOM® AT-V(ZN)H(ZN)BH black 2 G50/125
Cable Structure
-
- Core type: Composite buffered
-
- GRP support element
-
- Strain relief elements: Aramide
-
- Type of armouring: Glass yarns
-
- Outer sheath material: FRNC
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
-
- Oil-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Flame-resistance acc. to IEC 60332-1-2
-
- Smoke density acc. to IEC 61034
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
- The HELUCOM® range is set apart by its extreme rugged roden protected design. It is used wherever demanding environmental conditions while fixed installations occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example direct burial or tray installation within industry areas.This series can be used within PROFIBUS and PROFInet communications.