HELUCOM® AT-V(ZN)HH black 4 K200/230
Part No. 802260
Item Details HELUCOM® AT-V(ZN)HH black 4 K200/230
- Part No.
- 802260
- Item description
- HELUCOM® AT-V(ZN)HH black 4 K200/230
- No. of fibres
- 4
- Fibre Type
- HCS 200/230
- Fibre Category
- HCS
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 9
- Weight kg/km (approx.)
- 76.0
- Metres per Packaging Unit
- 1000, 2000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313608
- Customs tariff number
- 85447000
Technical Data HELUCOM® AT-V(ZN)HH black 4 K200/230
Temperature range | Laying, min.: -20°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +70°C |
Details HELUCOM® AT-V(ZN)HH black 4 K200/230
Cable Structure
-
- Core type: Composite buffered
-
- GRP support element
-
- Strain relief elements: Aramide
-
- Outer sheath material: FRNC
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
-
- Oil-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Flame-resistance acc. to IEC 60332-1-2
-
- Smoke density acc. to IEC 61034
Application
-
- This HELUCOM® HCS fibre cable is suitable for fixed and normal flexible installation. Possible applications are normal requirements and also limited industrial environments. The tight buffer structure enables the cable to be pre-assebmbled on site with ease. With a HCS fibre transmission lengths of up to 300m can be achieved.