HELUCOM® A/I-VQ(ZN)BH black 8 G62,5/125 Part No. 82811

Item Details

Part No.
82811
Item description
HELUCOM® A/I-VQ(ZN)BH black 8 G62,5/125
No. of fibres
8
Fibre Type
Multimode G62,5/125
Fibre Category
OM1
No. of fibres per core
1
Outer Ø mm (approx.)
6.6
Weight kg/km (approx.)
39.0
Metres per Packaging Unit
1000, 4000
Individual quantities available
yes
EAN / GTIN
4060892309724
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -20°C
Operating, max.: +60°C

Details

Cable Structure

      • Core type: Tight buffer
      • Strain relief elements: Aramide
      • Type of armouring: Glass yarns
      • Outer sheath material: FRNC
      • Outer sheath colour: Black

Properties

      • UV-resistant

Tests

      • Corrosiveness acc. to EN 50267-2-3
      • Halogen-free acc. to IEC 60754-2
      • Flame-resistance acc. to IEC 60332-1-2 and IEC 60332-3
      • Smoke density acc. to IEC 61034

Application

      • These HELUCOM® fibre-optic cables are used for the data network cabling in indoor and outdoor applications. With their black UV-resistant outer sheath and the non-metallic rodent protection, they are perfectly suited for outdoor use. A big advantage of this cable type is its space-saving construction. Similar to the breakout cable, the connector is directly mounted at the tight buffer.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible