HELUCOM® A/I-VQ(ZN)BH black 4 G62,5/125
Part No. 82809
Item Details HELUCOM® A/I-VQ(ZN)BH black 4 G62,5/125
- Part No.
- 82809
- Item description
- HELUCOM® A/I-VQ(ZN)BH black 4 G62,5/125
- No. of fibres
- 4
- Fibre Type
- Multimode G62,5/125
- Fibre Category
- OM1
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 6.1
- Weight kg/km (approx.)
- 34.0
- Metres per Packaging Unit
- 1000, 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892309700
- Customs tariff number
- 85447000
Technical Data HELUCOM® A/I-VQ(ZN)BH black 4 G62,5/125
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +60°C |
Details HELUCOM® A/I-VQ(ZN)BH black 4 G62,5/125
Cable Structure
-
- Core type: Tight buffer
-
- Strain relief elements: Aramide
-
- Type of armouring: Glass yarns
-
- Outer sheath material: FRNC
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Flame-resistance acc. to IEC 60332-1-2 and IEC 60332-3
-
- Smoke density acc. to IEC 61034
Application
-
- These HELUCOM® fibre-optic cables are used for the data network cabling in indoor and outdoor applications. With their black UV-resistant outer sheath and the non-metallic rodent protection, they are perfectly suited for outdoor use. A big advantage of this cable type is its space-saving construction. Similar to the breakout cable, the connector is directly mounted at the tight buffer.