HELUCOM® A-DSQ(ZN)B2Y black 4G50/125+Cu2x1mm²
Part No. 81209
Item Details HELUCOM® A-DSQ(ZN)B2Y black 4G50/125+Cu2x1mm²
- Part No.
- 81209
- Item description
- HELUCOM® A-DSQ(ZN)B2Y black 4G50/125+Cu2x1mm²
- No. of fibres
- 4
- Fibre Type
- Multimode G50/125
- Fibre Category
- OM2
- No. of fibres per core
- 4
- Outer Ø mm (approx.)
- 12
- Weight kg/km (approx.)
- 140.0
- Metres per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892312533
- Customs tariff number
- 85447000
Technical Data HELUCOM® A-DSQ(ZN)B2Y black 4G50/125+Cu2x1mm²
Temperature range | Laying, min.: -10°C Laying, max.: +60°C Operating, min.: -25°C Operating, max.: +60°C |
Details HELUCOM® A-DSQ(ZN)B2Y black 4G50/125+Cu2x1mm²
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Number of fibres per core: 4
-
- Strain relief elements: Glass yarns
-
- Type of armouring: Glass yarns
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
- These HELUCOM® fibre-optic cables are designed especially for use in fibre-optical temperature measurements, such as monitoring of dams. The extreme mechanical requirements in these areas are fulfilled by the specially designed cable construction. These lines are hybrid glass fibre lines with copper cores and a special PE outer sheath.