HELUCOM® A-DSF(L)2Y black 10x12 E9+Cu 1x2x0,6mm²
Part No. 80513
Item Details HELUCOM® A-DSF(L)2Y black 10x12 E9+Cu 1x2x0,6mm²
- Part No.
- 80513
- Item description
- HELUCOM® A-DSF(L)2Y black 10x12 E9+Cu 1x2x0,6mm²
- No. of fibres
- 120
- Fibre Type
- Single-Mode E9/125
- Fibre Category
- ITU-T G.652d
- No. of fibres per core
- 12
- Outer Ø mm (approx.)
- 18.4
- Weight kg/km (approx.)
- 280.0
- Metres per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892312724
- Customs tariff number
- 85447000
Technical Data HELUCOM® A-DSF(L)2Y black 10x12 E9+Cu 1x2x0,6mm²
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -25°C Operating, max.: +60°C |
Details HELUCOM® A-DSF(L)2Y black 10x12 E9+Cu 1x2x0,6mm²
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Number of fibres per core: 12
-
- Strain relief elements: Aramide
-
- Aluminium laminated sheath
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- Cable, laterally water-tight
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
- These HELUCOM® outdoor cables are designed for use under extreme environmental conditions. With the double jelly filling and the Al/PE laminated sheath, they are waterproof in longitudinal and transverse direction. The welded Al tape acts as an additional vapour barrier. These cables can be layed directly in the ground, in tubes and in ducts. They are mainly used in local and long-distance networks.