HELUCOM® A-DF(ZN)2Y(SR)2Y black 4x12 E9/125
Part No. 805246
Item Details HELUCOM® A-DF(ZN)2Y(SR)2Y black 4x12 E9/125
- Part No.
- 805246
- Item description
- HELUCOM® A-DF(ZN)2Y(SR)2Y black 4x12 E9/125
- No. of fibres
- 48
- Fibre Type
- Single-Mode E9/125
- Fibre Category
- ITU-T G.652d
- No. of fibres per core
- 12
- Outer Ø mm (approx.)
- 13.5
- Weight kg/km (approx.)
- 170.0
- Metres per Packaging Unit
- 1000, 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892312519
- Customs tariff number
- 85447000
Technical Data HELUCOM® A-DF(ZN)2Y(SR)2Y black 4x12 E9/125
Temperature range | Laying, min.: -20°C Laying, max.: +50°C Operating, min.: -30°C Operating, max.: +70°C |
Details HELUCOM® A-DF(ZN)2Y(SR)2Y black 4x12 E9/125
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Strain relief elements: Aramide
-
- Inner sheath material: PE
-
- Type of armouring: Steel rib
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- Cable, laterally water-tight
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
- These HELUCOM® fibre-optic cables are characterized by a stranded construction with jelly filling. They are made waterproof in longitudinal direction by filling a jelly mass into the stranding cavities. Above-average rodent protection is achieved with the metallic rodent protection (corrugated steel) and the second outer sheath made of PE. This construction is particularly used in the area of telecommunication and long distance, but also in regular channels and tubes where rodent infestation is possible.