HELUCHAIN® PROFInet 24V POWER + FE PVC grey 5 x 1,5 mm²
Part No. 11008507
Item Details HELUCHAIN® PROFInet 24V POWER + FE PVC grey 5 x 1,5 mm²
- Part No.
- 11008507
- Item description
- HELUCHAIN® PROFInet 24V POWER + FE PVC grey 5 x 1,5 mm²
- Outer Ø mm (approx.)
- 8.4
- Cu factor per km
- 72.0
- Weight kg/km (approx.)
- 131.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892536328
- Customs tariff number
- 85444993
Technical Data HELUCHAIN® PROFInet 24V POWER + FE PVC grey 5 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUCHAIN® PROFInet 24V POWER + FE PVC grey 5 x 1,5 mm²
Cable Structure
-
- Sheath colour: grey