HELUCHAIN® PROFInet 24V POWER PVC black 4 x 1,5 mm² Part No. 11008506
  • Suitable For Drag Chains
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
11008506
Item description
HELUCHAIN® PROFInet 24V POWER PVC black 4 x 1,5 mm²
Outer Ø mm (approx.)
7.7
Cu factor per km
58.0
Weight kg/km (approx.)
109.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
yes
EAN / GTIN
4060892536311
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible