Tubular cable lug HELU-S-RK-N 95.0-12
Part No. 98284
Item Details Tubular cable lug HELU-S-RK-N 95.0-12
- Part No.
- 98284
- Item description
- Tubular cable lug HELU-S-RK-N 95-12
- Stud hole (M)
- 12
- ø Stud hole (a) in mm
- 13.0
- ø Wire receptable (d) in mm
- 13.5
- Flange width (b) in mm
- 26.0
- Length (l) in mm
- 49.0
- Weight in kg/1000 pc.
- 56.0
- cross-section from / to mm²
- 95.00
- Thickness mm
- 2.25
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892419409
- Customs tariff number
- 85369010
Technical Data Tubular cable lug HELU-S-RK-N 95.0-12
Tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Temperature range | up to +500°C |
Details Tubular cable lug HELU-S-RK-N 95.0-12
Cable Structure
-
- Material: Nickel
-
- uninsulated
-
- without Inspection hole
Properties
-
- for high temperature applications
Notes
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Downloads Tubular cable lug HELU-S-RK-N 95.0-12
Accessories
Products That Match This Product