Tubular cable lug HELU-S-RK-F-CU 150-16
Part No. 907453
Item Details Tubular cable lug HELU-S-RK-F-CU 150-16
- Part No.
- 907453
- Item description
- Tubular cable lug HELU-S-RK-F-CU 150-16
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892424410
- Customs tariff number
- 85369010
Technical Data Tubular cable lug HELU-S-RK-F-CU 150-16
Tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Temperature range | up to +120°C |
Details Tubular cable lug HELU-S-RK-F-CU 150-16
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Properties
-
- for finely stranded conductors
-
- widened shaft; allows easy and safe insertion of conductor
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole