Tubular cable lug HELU-S-RK-F-CU 50-12
Part No. 907432
Item Details Tubular cable lug HELU-S-RK-F-CU 50-12
- Part No.
- 907432
- Item description
- Tubular cable lug HELU-S-RK-F-CU 50-12
- Cross-sec. mm² (approx.)
- 50
- Cu (MK) factor per 1000 pcs.
- 33.9
- Copper (MK) base in EUR / 100 kg
- 150
- Stud hole (M)
- 12
- ø Stud hole (a) in mm
- 13.0
- ø Wire receptable (d) in mm
- 11.2
- Flange width (b) in mm
- 23.0
- Length (l) in mm
- 44.0
- Weight in kg/1000 pc.
- 33.9
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892424205
- Customs tariff number
- 85369010
Technical Data Tubular cable lug HELU-S-RK-F-CU 50-12
Tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Temperature range | up to +120°C |
Details Tubular cable lug HELU-S-RK-F-CU 50-12
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Properties
-
- for finely stranded conductors
-
- widened shaft; allows easy and safe insertion of conductor
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole