Tubular cable lug HELU-S-RK-CU 500-12

Tubular cable lug HELU-S-RK-CU 500-12 Part No. 907403
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • Tubular cable lug

Item Details

Part No.
907403
Item description
Tubular cable lug HELU-S-RK-CU 500-12
Cross-sec. mm² (approx.)
500
Cu (MK) factor per 1000 pcs.
493.8
Copper (MK) base in EUR / 100 kg
150
Stud hole (M)
12
ø Stud hole (a) in mm
13.0
ø Wire receptable (d) in mm
31.0
Flange width (b) in mm
55.5
Length (l) in mm
113.0
Weight in kg/1000 pc.
493.8
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892423925
Customs tariff number
85369010

Technical Data

Tubular cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Notes

      • Recommended pressing method: WM pressing
      • Legend:
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible