Tubular cable lug HELU-S-RK-CU 0.75-3
Part No. 907303
- Tubular cable lug
Item Details Tubular cable lug HELU-S-RK-CU 0.75-3
- Part No.
- 907303
- Item description
- Tubular cable lug HELU-S-RK-CU 0.75-3
- Cross-sec. mm² (approx.)
- 0.75
- Stud hole (M)
- 3
- ø Stud hole (a) in mm
- 3.2
- ø Wire receptable (d) in mm
- 1.4
- Flange width (b) in mm
- 6.5
- Length (l) in mm
- 12.5
- Weight in kg/1000 pc.
- 0.7
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892422928
- Customs tariff number
- 85369010
Technical Data Tubular cable lug HELU-S-RK-CU 0.75-3
Tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Temperature range | up to +120°C |
Details Tubular cable lug HELU-S-RK-CU 0.75-3
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole