Angled tubular cable lug HELU-S-RK-90-CU-UL 300-16

Angled tubular cable lug HELU-S-RK-90-CU-UL 300-16 Part No. 907566
  • UL Certification

Item Details

Part No.
907566
Item description
Angled tubular cable lug HELU-S-RK-90-CU-UL 300-16
Cross-sec. mm² (approx.)
300
Stud hole (M)
16
ø Stud hole (a) in mm
17.0
ø Wire receptable (d) in mm
24.0
Flange width (b) in mm
43.0
Weight in kg/1000 pc.
218.7
Pieces per Packaging Unit
20
Individual quantities available
no
EAN / GTIN
4060892422904
Customs tariff number
85369010

Technical Data

Angled tubular cable lug
Flange shape Ring shape
Connecting angle 90°
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Tests

      • certifications and approvals:
      • UL File Number E504132

Notes

      • Recommended pressing method: WM pressing
      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible