Angled tubular cable lug HELU-S-RK-90-CU-UL 150-10

Angled tubular cable lug HELU-S-RK-90-CU-UL 150-10 Part No. 907553
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UL Certification

Item Details

Part No.
907553
Item description
Angled tubular cable lug HELU-S-RK-90-CU-UL 150-10
Cross-sec. mm² (approx.)
150
Cu (MK) factor per 1000 pcs.
80.7
Copper (MK) base in EUR / 100 kg
150
Stud hole (M)
10
ø Stud hole (a) in mm
10.5
ø Wire receptable (d) in mm
16.8
Flange width (b) in mm
31.0
Weight in kg/1000 pc.
83.2
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892422775
Customs tariff number
85369010

Technical Data

Angled tubular cable lug
Flange shape Ring shape
Connecting angle 90°
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Tests

      • certifications and approvals:
      • UL File Number E504132

Notes

      • Recommended pressing method: WM pressing
      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible