Angled tubular cable lug HELU-S-RK-90-CU-UL 25-8
Part No. 907524
Item Details Angled tubular cable lug HELU-S-RK-90-CU-UL 25-8
- Part No.
- 907524
- Item description
- Angled tubular cable lug HELU-S-RK-90-CU-UL 25-8
- Cross-sec. mm² (approx.)
- 25
- Cu (MK) factor per 1000 pcs.
- 14.3
- Copper (MK) base in EUR / 100 kg
- 150
- Stud hole (M)
- 8
- ø Stud hole (a) in mm
- 8.4
- ø Wire receptable (d) in mm
- 7.0
- Flange width (b) in mm
- 16.0
- Weight in kg/1000 pc.
- 13.7
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892422485
- Customs tariff number
- 85369010
Technical Data Angled tubular cable lug HELU-S-RK-90-CU-UL 25-8
Angled tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 90° |
Temperature range | up to +120°C |
Details Angled tubular cable lug HELU-S-RK-90-CU-UL 25-8
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Tests
-
- certifications and approvals:
- UL File Number E504132
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable